IPSO - Push-In Fittings MR, Rotary T-Fitting, Female (B202901)

IPSO - Push-In Fittings MR, Rotary T-Fitting, Female B202901

Product Details:

Manufacturer part number: B202901

Brand: ITV

Price: 2.75

Delivery time: 4 Days


Technical Data:

Dimension ØD: 4

Dimension G: G1/8

Dimension H: 8

Dimension SW: 13


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B202901

Part Number
B202901
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension H Dimension SW

2.75 €

10 4 Days 4G1/8813

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+70 / +80 Operating Pressure Up to 16 bar Vacuum Max 98%
Materials Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Brass thrust ring, nickel-plated Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

This page is IPSO - Push-In Fittings MR, Rotary T-Fitting, Female, part number B202901.
You can find the detail information about specifications and dimensions on part number B202901.

Variation of this product

Part Number
B202902
B202903
B202904
B202905
B202906
B202908
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension G Dimension H Dimension SW

3.65 €

10 4 Days 4G1/41116

2.80 €

10 4 Days 6G1/8813

3.00 €

10 4 Days 6G1/41116

3.42 €

10 4 Days 8G1/8813

3.47 €

10 4 Days 8G1/41116

4.65 €

10 4 Days 10G1/41116

Tech Support