IPSO - Push-In Fittings MR, Straight Female Adaptor (B200200)

IPSO - Push-In Fittings MR, Straight Female Adaptor B200200

Product Details:

Manufacturer part number: B200200

Brand: ITV

Price: 1.33

Delivery time: 4 Days


Technical Data:

Dimension ØD: 4

Dimension G: M5

Dimension ØB: SW9

Dimension H: 5

Dimension L: 22.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B200200

Part Number
B200200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension L Dimension SW

1.33 €

10 4 Days 4M5SW9522.59

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+70 / +80 Operating Pressure Up to 16 bar Vacuum Max 98%
Materials Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Brass thrust ring, nickel-plated Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

This page is IPSO - Push-In Fittings MR, Straight Female Adaptor, part number B200200.
You can find the detail information about specifications and dimensions on part number B200200.

Variation of this product

Part Number
B200201
B200202
B200203
B200204
B200205
B200206
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension L Dimension SW

1.52 €

10 4 Days 4G1/8126.526.59

1.62 €

10 4 Days 4G1/4171029.59

2.00 €

10 4 Days 5G1/8126.52710

2.12 €

10 4 Days 5G1/416103010

1.35 €

10 4 Days 6G1/8126.52711

1.45 €

10 4 Days 6G1/416103111

Tech Support