IPSO - Push-In Fittings MR, Straight Male Adaptor (Con.)

IPSO - Push-In Fittings MR, Straight Male Adaptor (Con.)
- Push-in system with elastic clamp made of stainless steel
- Thrustring made of brass, nickel-plated, for many applications
- Tube assembly with one movement
- For tubes in various materials
- Small-scale and low weight
- Silicon-free O-rings
- O-ring in sealing channel - for rough surfaces
- Modular, flexible structure
- Hexagon socket for easy assembly

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B200141
B200142
B200143
B200144
B200152
B200153
B200154
B200155
B200156
B200157
B200158
B200159
B200160
B200161
B200162
B200163
B200164
B200165
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension ØC Dimension H Dimension L Dimension ISW

1.07 €

10 4 Days 42.6824.52.5

1.08 €

10 4 Days 43823.5-

1.12 €

10 4 Days 42.6822.52.5

1.05 €

10 4 Days 62.6623.5-

0.90 €

10 4 Days 42.6822.52.5

1.12 €

10 4 Days 42.61122.52.5

1.07 €

10 4 Days 64.2724.54

1.12 €

10 4 Days 64.21124.54

1.12 €

10 4 Days 85.2727.55

1.12 €

10 4 Days 85.21127.55

1.67 €

10 4 Days 85.211.5285

1.67 €

10 4 Days 107.31132.57

1.77 €

10 4 Days 108.311.532.58

1.73 €

10 4 Days 127.31132.58

1.87 €

10 4 Days 128.311.530.58

2.48 €

10 4 Days 1210.3143310

2.30 €

10 4 Days 148.212348

2.57 €

10 4 Days 1410.3143310

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+70 / +80 Operating Pressure Up to 16 bar Vacuum Max 98%
Materials Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Brass thrust ring, nickel-plated Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

Tech Support