IPSO - Push-In Fittings MR, Straight Male Adaptor (Parallel) (200124)

IPSO - Push-In Fittings MR, Straight Male Adaptor (Parallel) 200124

Product Details:

Manufacturer part number: 200124

Brand: ITV

Price: 1.53

Delivery time: 4 Days


Technical Data:

Dimension ØD: 3

Dimension G: M5

Dimension ØB: 8

Dimension ØC: 2.1

Dimension H: 4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

200124

Part Number
200124
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension ØC Dimension H Dimension L Dimension SW Dimension ISW

1.53 €

10 4 Days 3M582.14156.52

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+70 / +80 Operating Pressure Up to 16 bar Vacuum Max 98%
Materials Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Brass thrust ring, nickel-plated Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

This page is IPSO - Push-In Fittings MR, Straight Male Adaptor (Parallel), part number 200124.
You can find the detail information about specifications and dimensions on part number 200124.

Variation of this product

Part Number
200125
B200100
B200101
B200102
B200103
B200104
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension ØC Dimension H Dimension L Dimension SW Dimension ISW

1.62 €

10 4 Days 3M35.51.5313.56.51.5

1.05 €

10 4 Days 6M582.5422.5112.5

0.88 €

10 4 Days 4M582.5420.592.5

0.88 €

10 4 Days 4G1/813.52.65.519.592.5

0.92 €

10 4 Days 4G1/4172.66.519.592.5

1.08 €

10 4 Days 5M582.64229.52.5

Tech Support