IPSO - Push-In Fittings, Adapter Parallel, Short (200611)

IPSO - Push-In Fittings, Adapter Parallel, Short 200611

Product Details:

Manufacturer part number: 200611

Brand: ITV

Price: 0.82

Delivery time: 4 Days


Technical Data:

Dimension ØD: 8

Dimension G: G3/8

Dimension ØC: 6

Dimension H: 9

Dimension L: 35.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

200611

Part Number
200611
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension ØC Dimension H Dimension L Dimension SW

0.82 €

10 4 Days 8G3/86935.513

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+70 / +80 Operating Pressure Up to 16 bar Vacuum Max 98%
Materials Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Black thrust ring Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

This page is IPSO - Push-In Fittings, Adapter Parallel, Short, part number 200611.
You can find the detail information about specifications and dimensions on part number 200611.

Variation of this product

Part Number
200603
200604
200605
200612
200613
200614
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension G Dimension ØC Dimension H Dimension L Dimension SW

0.58 €

10 4 Days 4G1/4283013

0.58 €

10 4 Days 5M52.64258

0.58 €

10 4 Days 5G1/83628.513

0.62 €

10 4 Days 10G1/4883813

1.08 €

10 4 Days 10G3/8894113

1.27 €

10 4 Days 12G3/81094213

Tech Support