IPSO - Push-In Fittings, Complete Single Swivel Banjo (S11201)

IPSO - Push-In Fittings, Complete Single Swivel Banjo S11201

Product Details:

Manufacturer part number: S11201

Brand: ITV

Price: 1.80

Delivery time: 4 Days


Technical Data:

Dimension ØD: 4

Dimension G: M5

Dimension ØB: SW9

Dimension H: 3

Dimension SW: 8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S11201

Part Number
S11201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension SW

1.80 €

10 4 Days 4M5SW938

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+70 / +80 Operating Pressure Up to 16 bar Vacuum Max 98%
Materials Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Black thrust ring Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

This page is IPSO - Push-In Fittings, Complete Single Swivel Banjo, part number S11201.
You can find the detail information about specifications and dimensions on part number S11201.

Variation of this product

Part Number
S11202
S11203
S11204
S11205
S11206
S11207
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension SW

2.00 €

10 4 Days 4G1/8145.514

1.87 €

10 4 Days 5M5SW939

2.03 €

10 4 Days 5G1/8145.514

1.93 €

10 4 Days 6G1/8145.514

2.23 €

10 4 Days 6G1/418717

2.03 €

10 4 Days 8G1/8145.514

Tech Support