Manufacturer part number: 200701
Brand: ITV
Price: 0.40 €
Delivery time: 4 Days
Dimension ØD: 4
Dimension ØC: 2
Dimension L: 35
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
200701
Operating Temperature(°C) | -20::+70 / +80 | Operating Pressure | Up to 16 bar | Vacuum | Max 98% |
---|---|---|---|---|---|
Materials | Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Black thrust ring | Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 | Medium | Lubricated and non-lubricated compressed air |
Tubes Tolerance | For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA) |
This page is IPSO - Push-In Fittings, Double Connector, part number 200701.
You can find the detail information about specifications and dimensions on part number 200701.
Part Number |
---|
200702 |
200703 |
200704 |
200705 |
200706 |
200707 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension ØD | Dimension ØC | Dimension L |
---|---|---|---|---|---|---|---|
0.80 € | 10 | 4 Days | 5 | 3 | 33 | ||
0.42 € | 10 | 4 Days | 6 | 4 | 36.5 | ||
0.45 € | 10 | 4 Days | 8 | 6 | 40 | ||
0.60 € | 10 | 4 Days | 10 | 8 | 45.5 | ||
0.70 € | 10 | 4 Days | 12 | 10 | 48 | ||
0.98 € | 10 | 4 Days | 14 | 12 | 53 |