Manufacturer part number: 200403
Brand: ITV
Price: 1.57 €
Delivery time: 4 Days
Dimension ØD: 6
Dimension ØB: 11
Dimension L: 20
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
200403
Operating Temperature(°C) | -20::+70 / +80 | Operating Pressure | Up to 16 bar | Vacuum | Max 98% |
---|---|---|---|---|---|
Materials | Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Black thrust ring | Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 | Medium | Lubricated and non-lubricated compressed air |
Tubes Tolerance | For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA) |
This page is IPSO – Push-In Fittings, Elbow Connector, 04 Type, part number 200403.
You can find the detail information about specifications and dimensions on part number 200403.
Part Number |
---|
200401 |
200402 |
200404 |
200405 |
200406 |
200407 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension ØD | Dimension ØB | Dimension L |
---|---|---|---|---|---|---|---|
1.33 € | 10 | 4 Days | 4 | 9 | 17.5 | ||
1.65 € | 10 | 4 Days | 5 | 9.5 | 19 | ||
1.75 € | 10 | 4 Days | 8 | 13 | 23 | ||
2.23 € | 10 | 4 Days | 10 | 15 | 25 | ||
3.28 € | 10 | 4 Days | 12 | 17 | 27.5 | ||
4.48 € | 10 | 4 Days | 14 | 20 | 31 |