Manufacturer part number: 200901
Brand: ITV
Price: 1.05 €
Delivery time: 4 Days
Dimension ØB: 11
Dimension L: 35
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
200901
Operating Temperature(°C) | -20::+70 / +80 | Operating Pressure | Up to 16 bar | Vacuum | Max 98% |
---|---|---|---|---|---|
Materials | Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Black thrust ring | Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 | Medium | Lubricated and non-lubricated compressed air |
Tubes Tolerance | For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA) |
This page is IPSO - Push-In Fittings, Extension, part number 200901.
You can find the detail information about specifications and dimensions on part number 200901.
Part Number |
---|
200902 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension ØB | Dimension L |
---|---|---|---|---|---|---|
1.18 € | 10 | 4 Days | 13 | 38.5 |