IPSO - Push-In Fittings, Manometer Bulkhead Connector (202502)

IPSO - Push-In Fittings, Manometer Bulkhead Connector 202502

Product Details:

Manufacturer part number: 202502

Brand: ITV

Price: 2.05

Delivery time: 4 Days


Technical Data:

Dimension ØD: 4

Dimension G: G1/8

Dimension H: 6.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

202502

Part Number
202502
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension H

2.05 €

10 4 Days 4G1/86.5

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+70 / +80 Operating Pressure Up to 16 bar Vacuum Max 98%
Materials Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Black thrust ring Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

This page is IPSO - Push-In Fittings, Manometer Bulkhead Connector, part number 202502.
You can find the detail information about specifications and dimensions on part number 202502.

Variation of this product

Part Number
202504
202505
202506
202507
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension G Dimension H

2.18 €

10 4 Days 6G1/86.5

2.33 €

10 4 Days 6G1/410

2.42 €

10 4 Days 8G1/86.5

2.50 €

10 4 Days 8G1/410

Tech Support