IPSO – Push-In Fittings, Plug, 044 Type (204401)

IPSO – Push-In Fittings, Plug, 044 Type 204401

Product Details:

Manufacturer part number: 204401

Brand: ITV

Price: 0.98

Delivery time: 4 Days


Technical Data:

Dimension ØD: 4

Dimension ØB: 9

Dimension L: 16


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

204401

Part Number
204401
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension ØB Dimension L

0.98 €

10 4 Days 4916

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+70 / +80 Operating Pressure Up to 16 bar Vacuum Max 98%
Materials Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Black thrust ring Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

This page is IPSO – Push-In Fittings, Plug, 044 Type, part number 204401.
You can find the detail information about specifications and dimensions on part number 204401.

Variation of this product

Part Number
204403
204404
204405
204406
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension ØB Dimension L

1.07 €

10 4 Days 61117.5

1.17 €

10 4 Days 81320.5

1.28 €

10 4 Days 101519.5

1.53 €

10 4 Days 121722.2

Tech Support