Manufacturer part number: 200801
Brand: ITV
Price: 0.92 €
Delivery time: 4 Days
Dimension ØB: 9
Dimension L: 33
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
200801
Operating Temperature(°C) | -20::+70 / +80 | Operating Pressure | Up to 16 bar | Vacuum | Max 98% |
---|---|---|---|---|---|
Materials | Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Black thrust ring | Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 | Medium | Lubricated and non-lubricated compressed air |
Tubes Tolerance | For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA) |
This page is IPSO - Push-In Fittings, Reducer, part number 200801.
You can find the detail information about specifications and dimensions on part number 200801.
Part Number |
---|
200802 |
200803 |
200804 |
200805 |
200806 |
200807 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension ØB | Dimension L |
---|---|---|---|---|---|---|
0.90 € | 10 | 4 Days | 9 | 30 | ||
1.27 € | 10 | 4 Days | 9.5 | 35.5 | ||
0.90 € | 10 | 4 Days | 9 | 32 | ||
1.28 € | 10 | 4 Days | 10 | 32.5 | ||
0.92 € | 10 | 4 Days | 11 | 33 | ||
1.05 € | 10 | 4 Days | 11 | 37.5 |