Manufacturer part number: 202252
Brand: ITV
Price: 1.63 €
Delivery time: 4 Days
Dimension ØD: 4
Dimension H: 11
Dimension SW: 14
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
202252
Operating Temperature(°C) | -20::+70 / +80 | Operating Pressure | Up to 16 bar | Vacuum | Max 98% |
---|---|---|---|---|---|
Materials | Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Black thrust ring | Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 | Medium | Lubricated and non-lubricated compressed air |
Tubes Tolerance | For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA) |
This page is IPSO - Push-In Fittings, Rotary Elbow Male Adaptor Con., part number 202252.
You can find the detail information about specifications and dimensions on part number 202252.
Part Number |
---|
202251 |
202253 |
202254 |
202255 |
202256 |
202257 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension ØD | Dimension H | Dimension SW |
---|---|---|---|---|---|---|---|
1.38 € | 10 | 4 Days | 4 | 7 | 13 | ||
1.37 € | 10 | 4 Days | 6 | 7 | 13 | ||
1.48 € | 10 | 4 Days | 6 | 11 | 14 | ||
1.50 € | 10 | 4 Days | 8 | 7 | 13 | ||
1.62 € | 10 | 4 Days | 8 | 11 | 14 | ||
2.12 € | 10 | 4 Days | 8 | 11 | 18 |