IPSO - Push-In Fittings, Rotary Tee Adaptor, Conical

IPSO - Push-In Fittings, Rotary Tee Adaptor, Conical
- Push-in system with stainless steel elastic clamp
- Tube assembly with one movement
- For tubes in various materials (PU, PA)
- Small-scale and low weight
- Silicon-free O-rings
- O-ring in sealing channel — for rough surfaces
- Modular, flexible structure
- Hexagon socket for easy assembly

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

202053

Part Number
202053
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.10 €

10 4 Days

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+70 / +80 Dimension ØD 6 Dimension H 7
Dimension SW 13 Operating Pressure Up to 16 bar Vacuum Max 98%
Materials Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Black thrust ring Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

This page is IPSO - Push-In Fittings, Rotary Tee Adaptor, Conical, part number 202053.
You can find the detail information about specifications and dimensions on part number 202053.

Tech Support