Manufacturer part number: 207006
Brand: ITV
Price: 0.90 €
Delivery time: 4 Days
Dimension ØD: 6
Dimension L: 36.5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
207006
Operating Temperature(°C) | -20::+70 / +80 | Operating Pressure | Up to 16 bar | Vacuum | Max 98% |
---|---|---|---|---|---|
Materials | Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Black thrust ring | Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 | Medium | Lubricated and non-lubricated compressed air |
Tubes Tolerance | For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA) |
This page is IPSO - Push-In Fittings, Tube Connector, part number 207006.
You can find the detail information about specifications and dimensions on part number 207006.
Part Number |
---|
207007 |
207008 |
207010 |
207012 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension ØD | Dimension L |
---|---|---|---|---|---|---|
0.90 € | 10 | 4 Days | 8 | 38 | ||
0.95 € | 10 | 4 Days | 8 | 43 | ||
1.57 € | 10 | 4 Days | 12 | 57 | ||
3.65 € | 10 | 4 Days | 14 | 60 |