Manufacturer part number: 202301
Brand: ITV
Price: 2.55 €
Delivery time: 4 Days
Dimension ØD: 4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
202301
Operating Temperature(°C) | -20::+70 / +80 | Operating Pressure | Up to 16 bar | Vacuum | Max 98% |
---|---|---|---|---|---|
Materials | Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Black thrust ring | Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 | Medium | Lubricated and non-lubricated compressed air |
Tubes Tolerance | For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA) |
This page is IPSO – Push-In Fittings, Y-connection, Plastics, 023 Type, part number 202301.
You can find the detail information about specifications and dimensions on part number 202301.
Part Number |
---|
202303 |
202304 |
202305 |
202306 |
202307 |
202308 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension ØD |
---|---|---|---|---|---|
2.68 € | 10 | 4 Days | 6 | ||
2.85 € | 10 | 4 Days | 8 | ||
3.52 € | 10 | 4 Days | 10 | ||
3.62 € | 10 | 4 Days | 12 | ||
2.78 € | 10 | 4 Days | 6 | ||
2.92 € | 10 | 4 Days | 8 |