Manufacturer part number: 151301
Brand: ITV
Price: 1.63 €
Delivery time: 4 Days
Dimension ØD: 2
Dimension L: 16
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
151301
Operating Temperature(°C) | -20::+70 (PVC-Sealing) / +80 (NBR-Sealing) | Operating Pressure | Up to 20bar | Materials | Body and swivel nut, brass, nickel-plated / NBR O-rings / PVC seals |
---|---|---|---|---|---|
Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. Thread, DIN ISO 262 | Medium | Pneumatic, oil-hydraulic and hydraulic circuits | Specifications | Suitable for various plastic tubes |
This page is Push-On Fittings Type 300 And 400, Push-In Elbow Connector, part number 151301.
You can find the detail information about specifications and dimensions on part number 151301.
Part Number |
---|
151302 |
151303 |
151304 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension ØD | Dimension L |
---|---|---|---|---|---|---|
1.63 € | 1 | 4 Days | 3 | 16 | ||
1.82 € | 1 | 4 Days | 4 | 22 | ||
1.82 € | 1 | 4 Days | 6 | 22 |