Manufacturer part number: 202403
Brand: ITV
Price: 2.85 €
Delivery time: 4 Days
Dimension G: G1/8
Dimension H: 5
Dimension SW: 13
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
202403
Operating Temperature(°C) | -20::+70 / +80 | Operating Pressure | Up to 16 bar | Vacuum | Max 98% |
---|---|---|---|---|---|
Materials | Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Black thrust ring | Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 | Medium | Lubricated and non-lubricated compressed air |
Tubes Tolerance | For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA) |
This page is IPSO - Push-In Fittings, Y-Threaded Connection, Plastics, part number 202403.
You can find the detail information about specifications and dimensions on part number 202403.
Part Number |
---|
202401 |
202402 |
202404 |
202405 |
202406 |
202407 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension G | Dimension H | Dimension SW |
---|---|---|---|---|---|---|---|
2.55 € | 10 | 4 Days | G1/8 | 5 | 13 | ||
2.70 € | 10 | 4 Days | G1/4 | 6.5 | 16 | ||
2.92 € | 10 | 4 Days | G1/4 | 6.5 | 16 | ||
3.10 € | 10 | 4 Days | G1/8 | 6 | 14 | ||
3.22 € | 10 | 4 Days | G1/4 | 6 | 17 | ||
3.40 € | 10 | 4 Days | G3/8 | 7 | 20 |