IPSO-FKM-Push-In Fittings, Complete Single Swivel Banjo (V11205)

IPSO-FKM-Push-In Fittings, Complete Single Swivel Banjo V11205

Product Details:

Manufacturer part number: V11205

Brand: ITV

Price: 2.33

Delivery time: 4 Days


Technical Data:

Dimension ØD: 6

Dimension G: G1/8

Dimension ØB: 14

Dimension H: 5.5

Dimension SW: 14


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

V11205

Part Number
V11205
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension SW

2.33 €

10 4 Days 6G1/8145.514

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+150 Operating Pressure Up to 16bar Vacuum Max 98%
Materials Brass housing, nickel-plated / FKM seals / Stainless steel clamp / Brass thrust ring, nickel-plated Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

This page is IPSO-FKM-Push-In Fittings, Complete Single Swivel Banjo, part number V11205.
You can find the detail information about specifications and dimensions on part number V11205.

Variation of this product

Part Number
V11201
V11202
V11203
V11206
V11207
V11208
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension SW

2.17 €

10 4 Days 4M5SW938

2.40 €

10 4 Days 4G1/8145.514

8.05 €

10 4 Days 5M5SW939

2.68 €

10 4 Days 6G1/418717

2.42 €

10 4 Days 8G1/8145.514

2.70 €

10 4 Days 8G1/418717

Tech Support