Manufacturer part number: V200407
Brand: ITV
Price: 5.37 €
Delivery time: 4 Days
Dimension ØD: 14
Dimension ØB: 20
Dimension L: 31
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
V200407
Operating Temperature(°C) | -20::+150 | Operating Pressure | Up to 16bar | Vacuum | Max 98% |
---|---|---|---|---|---|
Materials | Brass housing, nickel-plated / FKM seals / Stainless steel clamp / Brass thrust ring, nickel-plated | Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 | Medium | Lubricated and non-lubricated compressed air |
Tubes Tolerance | For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA) |
This page is IPSO-FKM-Push-In Fittings, Elbow Connector, part number V200407.
You can find the detail information about specifications and dimensions on part number V200407.
Part Number |
---|
V200401 |
V200403 |
V200404 |
V200405 |
V200406 |
V200408 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension ØD | Dimension ØB | Dimension L |
---|---|---|---|---|---|---|---|
1.62 € | 10 | 4 Days | 4 | 9 | 17.5 | ||
1.85 € | 10 | 4 Days | 6 | 11 | 20 | ||
2.10 € | 10 | 4 Days | 8 | 13 | 23 | ||
2.72 € | 10 | 4 Days | 10 | 15 | 25 | ||
3.90 € | 10 | 4 Days | 12 | 17 | 27.5 | ||
16.83 € | 10 | 4 Days | 16 | 23 | 32.5 |