IPSO-FKM-Push-In Fittings, Rotary Parallel Male L-Adaptor (V202103)

IPSO-FKM-Push-In Fittings, Rotary Parallel Male L-Adaptor V202103

Product Details:

Manufacturer part number: V202103

Brand: ITV

Price: 2.42

Delivery time: 4 Days


Technical Data:

Dimension ØD: 6

Dimension G: G1/8

Dimension ØB: 13

Dimension H: 6

Dimension SW: 13


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

V202103

Part Number
V202103
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension SW

2.42 €

10 4 Days 6G1/813613

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+150 Operating Pressure Up to 16bar Vacuum Max 98%
Materials Brass housing, nickel-plated / FKM seals / Stainless steel clamp / Brass thrust ring, nickel-plated Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

This page is IPSO-FKM-Push-In Fittings, Rotary Parallel Male L-Adaptor, part number V202103.
You can find the detail information about specifications and dimensions on part number V202103.

Variation of this product

Part Number
V202101
V202104
V202105
V202106
V202107
V202108
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension SW

2.55 €

10 4 Days 4G1/8135.513

2.77 €

10 4 Days 6G1/4166.516

3.12 €

10 4 Days 8G1/813613

3.15 €

10 4 Days 8G1/4166.516

4.43 €

10 4 Days 8G3/820913

4.77 €

10 4 Days 10G1/4166.516

Tech Support