Manufacturer part number: V200154
Brand: ITV
Price: 1.15 €
Delivery time: 4 Days
Dimension ØD: 6
Dimension ØC: 4.2
Dimension H: 7
Dimension L: 24.5
Dimension SW: 11
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
V200154
Operating Temperature(°C) | -20::+150 | Operating Pressure | Up to 16bar | Vacuum | Max 98% |
---|---|---|---|---|---|
Materials | Brass housing, nickel-plated / FKM seals / Stainless steel clamp / Brass thrust ring, nickel-plated | Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 | Medium | Lubricated and non-lubricated compressed air |
Tubes Tolerance | For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA) |
This page is IPSO-FKM-Push-In Fittings, Straight Male Adaptor (Con.), part number V200154.
You can find the detail information about specifications and dimensions on part number V200154.
Configure
Basic Attributes
Dimension ØD
Dimension ØC
Dimension H
Dimension L
Dimension SW
Dimension ISW
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
V200152 |
V200153 |
V200155 |
V200156 |
V200157 |
V200158 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension ØD | Dimension ØC | Dimension H | Dimension L | Dimension SW | Dimension ISW |
---|---|---|---|---|---|---|---|---|---|---|
1.00 € | 10 | 4 Days | 4 | 2.6 | 8 | 22.5 | 10 | 2.5 | ||
1.22 € | 10 | 4 Days | 4 | 2.6 | 11 | 22.5 | 14 | 2.5 | ||
1.20 € | 10 | 4 Days | 6 | 4.2 | 11 | 24.5 | 14 | 4 | ||
1.18 € | 10 | 4 Days | 8 | 5.2 | 7 | 27.5 | 13 | 5 | ||
1.20 € | 10 | 4 Days | 8 | 5.2 | 11 | 27.5 | 13 | 5 | ||
1.82 € | 10 | 4 Days | 8 | 5.2 | 11.5 | 28 | 17 | 5 |