IPSO-FKM-Push-In Fittings, Straight Male Adaptor (Parallel) (V200100)

IPSO-FKM-Push-In Fittings, Straight Male Adaptor (Parallel) V200100

Product Details:

Manufacturer part number: V200100

Brand: ITV

Price: 1.12

Delivery time: 4 Days


Technical Data:

Dimension ØD: 6

Dimension G: M5

Dimension ØB: 8

Dimension ØC: 2.5

Dimension H: 4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

V200100

Part Number
V200100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension ØC Dimension H Dimension L Dimension SW Dimension ISW

1.12 €

10 4 Days 6M582.5422.5112.5

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+150 Operating Pressure Up to 16bar Vacuum Max 98%
Materials Brass housing, nickel-plated / FKM seals / Stainless steel clamp / Brass thrust ring, nickel-plated Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

This page is IPSO-FKM-Push-In Fittings, Straight Male Adaptor (Parallel), part number V200100.
You can find the detail information about specifications and dimensions on part number V200100.

Variation of this product

Part Number
V200101
V200102
V200103
V200107
V200108
V200109
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension ØC Dimension H Dimension L Dimension SW Dimension ISW

0.98 €

10 4 Days 4M582.5420.592.5

0.98 €

10 4 Days 4G1/813.52.65.519.592.5

1.03 €

10 4 Days 4G1/4172.66.519.592.5

0.97 €

10 4 Days 6G1/813.54.25.523.5114

0.98 €

10 4 Days 6G1/4174.26.522.5114

0.98 €

10 4 Days 8G1/812.85.25.526.5135

Tech Support