Manufacturer part number: V200501
Brand: ITV
Price: 2.17 €
Delivery time: 4 Days
Dimension L: 18
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
V200501
Operating Temperature(°C) | -20::+150 | Operating Pressure | Up to 16bar | Vacuum | Max 98% |
---|---|---|---|---|---|
Materials | Brass housing, nickel-plated / FKM seals / Stainless steel clamp / Brass thrust ring, nickel-plated | Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 | Medium | Lubricated and non-lubricated compressed air |
Tubes Tolerance | For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA) |
This page is IPSO-FKM-Push-In Fittings, T-Connector, part number V200501.
You can find the detail information about specifications and dimensions on part number V200501.
Part Number |
---|
V200503 |
V200504 |
V200505 |
V200506 |
V200507 |
V200511 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension L |
---|---|---|---|---|---|
2.30 € | 10 | 4 Days | 19.5 | ||
2.60 € | 10 | 4 Days | 22.5 | ||
3.75 € | 10 | 4 Days | 25 | ||
4.98 € | 10 | 4 Days | 27 | ||
6.40 € | 10 | 4 Days | 31 | ||
22.70 € | 10 | 4 Days | 36 |