Manufacturer part number: 150001
Brand: ITV
Price: 0.70 €
Delivery time: 4 Days
Dimension ØD: 3
Dimension L: 17
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
150001
Operating Temperature(°C) | -20::+70 (PVC-Sealing) / +80 (NBR-Sealing) | Dimension G | M5 | Dimension SW | 8 |
---|---|---|---|---|---|
Operating Pressure | Up to 20bar | Materials | Body and swivel nut, brass, nickel-plated / NBR O-rings / PVC seals | Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. Thread, DIN ISO 262 |
Medium | Pneumatic, oil-hydraulic and hydraulic circuits | Specifications | Suitable for various plastic tubes |
This page is Push-On Fittings Type 300 And 400, Male Threaded Plug Connection, part number 150001.
You can find the detail information about specifications and dimensions on part number 150001.
Part Number |
---|
150002 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension ØD | Dimension L |
---|---|---|---|---|---|---|
0.70 € | 1 | 4 Days | 4 | 18 |