Manufacturer part number: 200152-ES
Brand: ITV
Price: 9.73 €
Delivery time: 4 Days
Dimension ØD: 4
Dimension ØB: 9
Dimension H: 6.5
Dimension L: 19
Dimension SW: 10
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
200152-ES
Operating Temperature(°C) | -20::+150 | Operating Pressure | Up to 16bar | Vacuum | max 98% |
---|---|---|---|---|---|
Materials | Stainless steel housing / FKM Seals / Stainless steel collet / Stainless steel pressure ring | Thread | Cyl. thread DIN EN ISO 228 / Con. thread DIN EN 10226 (DIN 2999) / Metr. thread DIN ISO 261 | Medium | Compressed air (oiled and not oiled) |
Tubes Tolerance | For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA) |
This page is STX Series Stainless Steel Push-In Fittings - Straight Male Adaptor (Con.) Type, part number 200152-ES.
You can find the detail information about specifications and dimensions on part number 200152-ES.
Configure
Basic Attributes
Dimension ØD
Dimension ØB
Dimension H
Dimension L
Dimension SW
Dimension ISW
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
200153-ES |
200154-ES |
200155-ES |
200156-ES |
200157-ES |
200159-ES |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension ØD | Dimension ØB | Dimension H | Dimension L | Dimension SW | Dimension ISW |
---|---|---|---|---|---|---|---|---|---|---|
10.65 € | 1 | 4 Days | 4 | 9 | 11 | 22.5 | 14 | 3 | ||
9.97 € | 1 | 4 Days | 6 | 11 | 7.5 | 21.5 | 12 | 5 | ||
11.02 € | 1 | 4 Days | 6 | 11 | 11 | 21.5 | 14 | 5 | ||
12.00 € | 1 | 4 Days | 8 | 13 | 7.5 | 26.5 | 14 | 6 | ||
12.55 € | 1 | 4 Days | 8 | 13 | 11 | 23.5 | 14 | 6 | ||
16.85 € | 1 | 4 Days | 10 | 15 | 11 | 30.5 | 16 | 8 |