STX Series Stainless Steel Push-In Fittings - Straight Male Adaptor (Parallel) Type (200100-ES)

STX Series Stainless Steel Push-In Fittings - Straight Male Adaptor (Parallel) Type 200100-ES

Product Details:

Manufacturer part number: 200100-ES

Brand: ITV

Price: 9.92

Delivery time: 4 Days


Technical Data:

Dimension ØD: 6

Dimension G: M5

Dimension ØB: 11

Dimension H: 4

Dimension L: 22.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

200100-ES

Part Number
200100-ES
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension L Dimension SW Dimension ISW

9.92 €

1 4 Days 6M511422.5-2.5

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+150 Operating Pressure Up to 16bar Vacuum max 98%
Materials Stainless steel housing / FKM Seals / Stainless steel collet / Stainless steel pressure ring Thread Cyl. thread DIN EN ISO 228 / Con. thread DIN EN 10226 (DIN 2999) / Metr. thread DIN ISO 261 Medium Compressed air (oiled and not oiled)
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

This page is STX Series Stainless Steel Push-In Fittings - Straight Male Adaptor (Parallel) Type, part number 200100-ES.
You can find the detail information about specifications and dimensions on part number 200100-ES.

Variation of this product

Part Number
200101-ES
200102-ES
200107-ES
200108-ES
200109-ES
200110-ES
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension L Dimension SW Dimension ISW

11.08 €

1 4 Days 4M59420.59-

11.50 €

1 4 Days 4G1/895.519133

12.47 €

1 4 Days 6G1/8115.523.5134

14.03 €

1 4 Days 6G1/4116.520164

14.88 €

1 4 Days 8G1/8135.526135

15.52 €

1 4 Days 8G1/4136.523166

Tech Support