STX Series Stainless Steel Push-In Fittings - Swivel Elbow Adaptor Type (202251-ES)

STX Series Stainless Steel Push-In Fittings - Swivel Elbow Adaptor Type 202251-ES

Product Details:

Manufacturer part number: 202251-ES

Brand: ITV

Price: 20.63

Delivery time: 4 Days


Technical Data:

Dimension ØD: 4

Dimension ØB: 9

Dimension H: 7


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

202251-ES

Part Number
202251-ES
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension ØB Dimension H

20.63 €

1 4 Days 497

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+150 Operating Pressure Up to 16bar Vacuum max 98%
Materials Stainless steel housing / FKM Seals / Stainless steel collet / Stainless steel pressure ring Thread Cyl. thread DIN EN ISO 228 / Con. thread DIN EN 10226 (DIN 2999) / Metr. thread DIN ISO 261 Medium Compressed air (oiled and not oiled)
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

This page is STX Series Stainless Steel Push-In Fittings - Swivel Elbow Adaptor Type, part number 202251-ES.
You can find the detail information about specifications and dimensions on part number 202251-ES.

Variation of this product

Part Number
202252-ES
202253-ES
202254-ES
202255-ES
202256-ES
202258-ES
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension ØB Dimension H

24.75 €

1 4 Days 4911

20.90 €

1 4 Days 6117

24.98 €

1 4 Days 61111

25.10 €

1 4 Days 8137

25.75 €

1 4 Days 81311

35.62 €

1 4 Days 101511

Tech Support