STX Series Stainless Steel Push-In Fittings - Swivel Elbow Parallel Adaptor Type (202200-ES)

STX Series Stainless Steel Push-In Fittings - Swivel Elbow Parallel Adaptor Type 202200-ES

Product Details:

Manufacturer part number: 202200-ES

Brand: ITV

Price: 19.38

Delivery time: 4 Days


Technical Data:

Dimension ØD: 4

Dimension G: M5

Dimension ØB: 9

Dimension H: 4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

202200-ES

Part Number
202200-ES
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H

19.38 €

1 4 Days 4M594

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+150 Operating Pressure Up to 16bar Vacuum max 98%
Materials Stainless steel housing / FKM Seals / Stainless steel collet / Stainless steel pressure ring Thread Cyl. thread DIN EN ISO 228 / Con. thread DIN EN 10226 (DIN 2999) / Metr. thread DIN ISO 261 Medium Compressed air (oiled and not oiled)
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

This page is STX Series Stainless Steel Push-In Fittings - Swivel Elbow Parallel Adaptor Type, part number 202200-ES.
You can find the detail information about specifications and dimensions on part number 202200-ES.

Variation of this product

Part Number
202201-ES
202202-ES
202203-ES
202204-ES
202205-ES
202206-ES
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H

21.60 €

1 4 Days 4G1/895.5

22.90 €

1 4 Days 4G1/496.5

21.95 €

1 4 Days 6G1/8115.5

26.28 €

1 4 Days 6G1/4116.5

26.50 €

1 4 Days 8G1/8135.5

27.10 €

1 4 Days 8G1/4136.5

Tech Support