Manufacturer part number: 202054-ES
Brand: ITV
Price: 27.43 €
Delivery time: 4 Days
Dimension ØD: 6
Dimension ØB: 11
Dimension H: 11
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
202054-ES
Operating Temperature(°C) | -20::+150 | Operating Pressure | Up to 16bar | Vacuum | max 98% |
---|---|---|---|---|---|
Materials | Stainless steel housing / FKM Seals / Stainless steel collet / Stainless steel pressure ring | Thread | Cyl. thread DIN EN ISO 228 / Con. thread DIN EN 10226 (DIN 2999) / Metr. thread DIN ISO 261 | Medium | Compressed air (oiled and not oiled) |
Tubes Tolerance | For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA) |
This page is STX Series Stainless Steel Push-In Fittings - Swivel T-Adaptor Conical Type, part number 202054-ES.
You can find the detail information about specifications and dimensions on part number 202054-ES.
Part Number |
---|
202051-ES |
202053-ES |
202055-ES |
202056-ES |
202058-ES |
202059-ES |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension ØD | Dimension ØB | Dimension H |
---|---|---|---|---|---|---|---|
20.40 € | 1 | 4 Days | 4 | 9 | 7 | ||
26.87 € | 1 | 4 Days | 6 | 11 | 7 | ||
30.92 € | 1 | 4 Days | 8 | 13 | 7 | ||
33.25 € | 1 | 4 Days | 8 | 13 | 11 | ||
42.12 € | 1 | 4 Days | 10 | 15 | 11 | ||
44.33 € | 1 | 4 Days | 10 | 15 | 11 |