STX Series Stainless Steel Push-In Fittings - Threaded Elbow Adapter Conical Type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
201901-ES
201903-ES
201904-ES
201905-ES
201906-ES
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension ØB Dimension H Dimension SW

14.40 €

1 4 Days 497.59

14.68 €

1 4 Days 611811

14.98 €

1 4 Days 61111.511

17.73 €

1 4 Days 813811

18.85 €

1 4 Days 8131111

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+150 Operating Pressure Up to 16bar Vacuum max 98%
Materials Stainless steel housing / FKM Seals / Stainless steel collet / Stainless steel pressure ring Thread Cyl. thread DIN EN ISO 228 / Con. thread DIN EN 10226 (DIN 2999) / Metr. thread DIN ISO 261 Medium Compressed air (oiled and not oiled)
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

Tech Support