Functional Fittings, Flow Regulator With Push-In Fittings And Handwheel Regulator Type A

Functional Fittings, Flow Regulator With Push-In Fittings And Handwheel Regulator Type A
- Throttle and non-return valves with various tube connection options
- Brass, aluminium and plastic throttle valves
- For various applications

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
203901
203902
203903
203904
203905
203906
203907
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension SW

7.68 €

1 4 Days 4G1/8145.514

7.68 €

1 4 Days 6G1/814514

7.68 €

1 4 Days 8G1/814514

8.40 €

1 4 Days 6G1/418617

8.40 €

1 4 Days 8G1/418617

8.72 €

1 4 Days 10G1/418617

9.20 €

1 4 Days 12G1/418617

Loading...

  1. 1

Basic information

Operating Pressure Max. 10bar / 0.2 to 10bar / 0.3 to 10bar Materials Body, brass, nickel-plated (Ms58) / Body, plastics / Body, aluminium / O-Ring, NBR / Sealing, plastics / Membrane, plastics Medium Lubricated and non-lubricated compressed air

Tech Support