Functional Fittings, Flow Regulator With Push-In Fittings And Handwheel Regulator Type B (204007)

Functional Fittings, Flow Regulator With Push-In Fittings And Handwheel Regulator Type B 204007

Product Details:

Manufacturer part number: 204007

Brand: ITV

Price: 9.20

Delivery time: 4 Days


Technical Data:

Dimension ØD: 12

Dimension G: G1/4

Dimension ØB: 18

Dimension H: 6

Dimension SW: 17


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

204007

Part Number
204007
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension SW

9.20 €

1 4 Days 12G1/418617

Loading...

  1. 1

Basic information

Operating Pressure Max. 10bar / 0.2 to 10bar / 0.3 to 10bar Materials Body, brass, nickel-plated (Ms58) / Body, plastics / Body, aluminium / O-Ring, NBR / Sealing, plastics / Membrane, plastics Medium Lubricated and non-lubricated compressed air

This page is Functional Fittings, Flow Regulator With Push-In Fittings And Handwheel Regulator Type B, part number 204007.
You can find the detail information about specifications and dimensions on part number 204007.

Variation of this product

Part Number
204003
204004
204005
204006
204008
204011
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension SW

7.68 €

1 4 Days 8G1/814514

8.40 €

1 4 Days 6G1/418617

8.40 €

1 4 Days 8G1/418617

8.72 €

1 4 Days 10G1/418617

42.40 €

1 4 Days 8G3/8217.520

43.38 €

1 4 Days 10G3/8217.520

Tech Support