Functional Fittings, Flow Regulator, Series 045

Functional Fittings, Flow Regulator, Series 045
- Throttle and non-return valves with various tube connection options
- Brass, aluminium and plastic throttle valves
- For various applications

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
204502
204505
204506
204507
204508
204510
204514
204602
204605
204606
204607
204608
204610
204614
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension SW

6.68 €

1 4 Days 4G1/8136.59

6.68 €

1 4 Days 6G1/8136.59

7.28 €

1 4 Days 6G1/417812

6.68 €

1 4 Days 8G1/8136.59

7.28 €

1 4 Days 8G1/417812

7.60 €

1 4 Days 10G1/417812

8.00 €

1 4 Days 12G1/417812

6.68 €

1 4 Days 4G1/8136.59

6.68 €

1 4 Days 6G1/8136.59

7.28 €

1 4 Days 6G1/417812

6.68 €

1 4 Days 8G1/8136.59

7.28 €

1 4 Days 8G1/417812

7.60 €

1 4 Days 10G1/417812

8.00 €

1 4 Days 12G1/417812

Loading...

  1. 1

Basic information

Operating Pressure Max. 10bar / 0.2 to 10bar / 0.3 to 10bar Materials Body, brass, nickel-plated (Ms58) / Body, plastics / Body, aluminium / O-Ring, NBR / Sealing, plastics / Membrane, plastics Medium Lubricated and non-lubricated compressed air

Tech Support