Functional Fittings, Pneumatic Switch (304074)

Functional Fittings, Pneumatic Switch 304074

Product Details:

Manufacturer part number: 304074

Brand: ITV

Price: 18.02

Delivery time: 4 Days


Technical Data:

Dimension G: G1/4

Dimension H: 7


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

304074

Part Number
304074
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension G Dimension H

18.02 €

1 4 Days G1/47

Loading...

  1. 1

Basic information

Operating Pressure Max. 10bar / 0.2 to 10bar / 0.3 to 10bar Materials Body, brass, nickel-plated (Ms58) / Body, plastics / Body, aluminium / O-Ring, NBR / Sealing, plastics / Membrane, plastics Medium Lubricated and non-lubricated compressed air

This page is Functional Fittings, Pneumatic Switch, part number 304074.
You can find the detail information about specifications and dimensions on part number 304074.

Variation of this product

Part Number
304073
304173
304174
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension G Dimension H

17.25 €

1 4 Days G1/86

17.25 €

1 4 Days G1/86

18.02 €

1 4 Days G1/48

Tech Support