Functional Fittings, Swivel Flow Regulator, Series 80 (208004)

Functional Fittings, Swivel Flow Regulator, Series 80 208004

Product Details:

Manufacturer part number: 208004

Brand: ITV

Price: 7.67

Delivery time: 4 Days


Technical Data:

Dimension ØD: 6

Dimension G: G1/4

Dimension ØB: 17

Dimension H: 8

Dimension SW: 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

208004

Part Number
208004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension SW

7.67 €

1 4 Days 6G1/417812

Loading...

  1. 1

Basic information

Operating Pressure Max. 10bar / 0.2 to 10bar / 0.3 to 10bar Materials Body, brass, nickel-plated (Ms58) / Body, plastics / Body, aluminium / O-Ring, NBR / Sealing, plastics / Membrane, plastics Medium Lubricated and non-lubricated compressed air

This page is Functional Fittings, Swivel Flow Regulator, Series 80, part number 208004.
You can find the detail information about specifications and dimensions on part number 208004.

Variation of this product

Part Number
208001
208003
208005
208006
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension SW

7.05 €

1 4 Days 4G1/8136.59

7.05 €

1 4 Days 6G1/8136.59

7.05 €

1 4 Days 8G1/8136.59

7.67 €

1 4 Days 8G1/417812

Tech Support