Functional Fittings, Swivel Flow Regulator, Series 81 (208101)

Functional Fittings, Swivel Flow Regulator, Series 81 208101

Product Details:

Manufacturer part number: 208101

Brand: ITV

Price: 7.05

Delivery time: 4 Days


Technical Data:

Dimension ØD: 4

Dimension G: G1/8

Dimension ØB: 13

Dimension H: 6.5

Dimension SW: 9


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

208101

Part Number
208101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension SW

7.05 €

1 4 Days 4G1/8136.59

Loading...

  1. 1

Basic information

Operating Pressure Max. 10bar / 0.2 to 10bar / 0.3 to 10bar Materials Body, brass, nickel-plated (Ms58) / Body, plastics / Body, aluminium / O-Ring, NBR / Sealing, plastics / Membrane, plastics Medium Lubricated and non-lubricated compressed air

This page is Functional Fittings, Swivel Flow Regulator, Series 81, part number 208101.
You can find the detail information about specifications and dimensions on part number 208101.

Variation of this product

Part Number
208103
208104
208105
208106
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension SW

7.05 €

1 4 Days 6G1/8136.59

7.67 €

1 4 Days 6G1/417812

7.05 €

1 4 Days 8G1/8136.59

7.67 €

1 4 Days 8G1/417812

Tech Support