Functional Fittings, Unidirectional Flow Regulator, Inox, Type A For Valves (Female Thread) (Part Numbers)

Functional Fittings, Unidirectional Flow Regulator, Inox, Type A For Valves (Female Thread)
- Throttle and non-return valves with various tube connection options
- Brass, aluminium and plastic throttle valves
- For various applications

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
304402-ES
304403-ES
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension G Dimension H Dimension SW

42.15 €

1 4 Days G1/86.514

130.08 €

1 4 Days G1/48.517

Loading...

  1. 1

Basic information

Operating Pressure Max. 10bar / 0.2 to 10bar / 0.3 to 10bar Materials Body, brass, nickel-plated (Ms58) / Body, plastics / Body, aluminium / O-Ring, NBR / Sealing, plastics / Membrane, plastics Medium Lubricated and non-lubricated compressed air

Tech Support