Manufacturer part number: 60251
Brand: ITV
Price: 2.02 €
Delivery time: 4 Days
Dimension G: G1/8
Dimension SW: 10
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
60251
Max. Operating Temperature | +150°C | Operating Pressure | Up to 60bar | Materials | Brass, nickel-plated or polished |
---|---|---|---|---|---|
Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO7 / DIN 2999) / Metr. thread, DIN ISO 262 | Medium | Pneumatic, oil-hydraulic and hydraulic circuits |
This page is Standard Fittings Type 100, 1 Male 3 Female Cross, Con, part number 60251.
You can find the detail information about specifications and dimensions on part number 60251.
Part Number |
---|
60252 |
60253 |
60254 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension G | Dimension SW |
---|---|---|---|---|---|---|
2.57 € | 10 | 4 Days | G1/4 | 13 | ||
3.83 € | 10 | 4 Days | G3/8 | 17 | ||
6.12 € | 10 | 4 Days | G1/2 | 21 |