Standard Fittings Type 100, 3-Connection Block (12900)

Standard Fittings Type 100, 3-Connection Block 12900

Product Details:

Manufacturer part number: 12900

Brand: ITV

Price: 4.95

Delivery time: 4 Days


Technical Data:

Dimension G: M5

Dimension H: 15

Dimension L: 40


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

12900

Part Number
12900
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension G Dimension H Dimension L

4.95 €

10 4 Days M51540

Loading...

  1. 1

Basic information

Max. Operating Temperature +150°C Operating Pressure Up to 60bar Materials Brass, nickel-plated or polished
Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO7 / DIN 2999) / Metr. thread, DIN ISO 262 Medium Pneumatic, oil-hydraulic and hydraulic circuits

This page is Standard Fittings Type 100, 3-Connection Block, part number 12900.
You can find the detail information about specifications and dimensions on part number 12900.

Variation of this product

Part Number
12901
12902
12903
12904
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension G Dimension H Dimension L

6.00 €

10 4 Days G1/82056

8.80 €

10 4 Days G1/43089

15.38 €

10 4 Days G3/84085

14.85 €

10 4 Days G1/240105

Tech Support