Standard Fittings Type 100, Female Hose Adapter (30509)

Standard Fittings Type 100, Female Hose Adapter 30509

Product Details:

Manufacturer part number: 30509

Brand: ITV

Price: 0.83

Delivery time: 4 Days


Technical Data:

Dimension G: G1/8

Dimension H: 8

Dimension SW: 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

30509

Part Number
30509
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension G Dimension H Dimension SW

0.83 €

10 4 Days G1/8812

Loading...

  1. 1

Basic information

Max. Operating Temperature +150°C Operating Pressure Up to 60bar Materials Brass, nickel-plated or polished
Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO7 / DIN 2999) / Metr. thread, DIN ISO 262 Medium Pneumatic, oil-hydraulic and hydraulic circuits

This page is Standard Fittings Type 100, Female Hose Adapter, part number 30509.
You can find the detail information about specifications and dimensions on part number 30509.

Variation of this product

Part Number
30505
30507
30508
30510
30511
30512
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension G Dimension H Dimension SW

0.92 €

10 4 Days G1/41117

1.15 €

10 4 Days G3/811.520

0.63 €

10 4 Days G1/41115

1.15 €

10 4 Days G3/811.520

1.75 €

10 4 Days G1/214.524

3.87 €

10 4 Days G1/21424

Tech Support