Manufacturer part number: 30305
Brand: ITV
Price: 1.37 €
Delivery time: 4 Days
Dimension G: G1/2
Dimension H: 14
Dimension L: 20
Dimension SW: 24
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
30305
Max. Operating Temperature | +150°C | Operating Pressure | Up to 60bar | Materials | Brass, nickel-plated or polished |
---|---|---|---|---|---|
Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO7 / DIN 2999) / Metr. thread, DIN ISO 262 | Medium | Pneumatic, oil-hydraulic and hydraulic circuits |
This page is Standard Fittings Type 100, Female Plug, part number 30305.
You can find the detail information about specifications and dimensions on part number 30305.
Part Number |
---|
30302 |
30303 |
30304 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension G | Dimension H | Dimension L | Dimension SW |
---|---|---|---|---|---|---|---|---|
0.37 € | 10 | 4 Days | G1/8 | 8 | 11.5 | 14 | ||
0.62 € | 10 | 4 Days | G1/4 | 11 | 15 | 17 | ||
0.87 € | 10 | 4 Days | G3/8 | 12 | 15.5 | 20 |