Standard Fittings Type 100, Female T (R40004)

Standard Fittings Type 100, Female T R40004

Product Details:

Manufacturer part number: R40004

Brand: ITV

Price: 1.72

Delivery time: 4 Days


Technical Data:

Dimension G: G1/4

Dimension H: 11

Dimension SW: 13


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R40004

Part Number
R40004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension G Dimension H Dimension SW

1.72 €

10 4 Days G1/41113

Loading...

  1. 1

Basic information

Max. Operating Temperature +150°C Operating Pressure Up to 60bar Materials Brass, nickel-plated or polished
Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO7 / DIN 2999) / Metr. thread, DIN ISO 262 Medium Pneumatic, oil-hydraulic and hydraulic circuits

This page is Standard Fittings Type 100, Female T, part number R40004.
You can find the detail information about specifications and dimensions on part number R40004.

Variation of this product

Part Number
R40003
R40005
R40006
R40007
R40008
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension G Dimension H Dimension SW

1.17 €

10 4 Days G1/8810

2.63 €

10 4 Days G3/811.517

4.12 €

10 4 Days G1/21521

5.67 €

10 4 Days G3/416.525

9.42 €

10 4 Days G11930

Tech Support