Standard Fittings Type 100, Female Tee (40006)

Standard Fittings Type 100, Female Tee 40006

Product Details:

Manufacturer part number: 40006

Brand: ITV

Price: 4.12

Delivery time: 4 Days


Technical Data:

Dimension G: G1/2

Dimension H: 15

Dimension SW: 21


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

40006

Part Number
40006
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension G Dimension H Dimension SW

4.12 €

10 4 Days G1/21521

Loading...

  1. 1

Basic information

Max. Operating Temperature +150°C Operating Pressure Up to 60bar Materials Brass, nickel-plated or polished
Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO7 / DIN 2999) / Metr. thread, DIN ISO 262 Medium Pneumatic, oil-hydraulic and hydraulic circuits

This page is Standard Fittings Type 100, Female Tee, part number 40006.
You can find the detail information about specifications and dimensions on part number 40006.

Variation of this product

Part Number
40002
40003
40004
40005
40007
40008
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension G Dimension H Dimension SW

0.80 €

10 4 Days M559

1.17 €

10 4 Days G1/8810

1.72 €

10 4 Days G1/41113

2.53 €

10 4 Days G3/811.517

5.67 €

10 4 Days G3/416.525

9.42 €

10 4 Days G11930

Tech Support