Standard Fittings Type 100, Male Hose Adapter Cyl (30450)

Standard Fittings Type 100, Male Hose Adapter Cyl 30450

Product Details:

Manufacturer part number: 30450

Brand: ITV

Price: 0.38

Delivery time: 4 Days


Technical Data:

Dimension G: M5

Dimension H: 4

Dimension SW: 8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

30450

Part Number
30450
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension G Dimension H Dimension SW

0.38 €

10 4 Days M548

Loading...

  1. 1

Basic information

Max. Operating Temperature +150°C Operating Pressure Up to 60bar Materials Brass, nickel-plated or polished
Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO7 / DIN 2999) / Metr. thread, DIN ISO 262 Medium Pneumatic, oil-hydraulic and hydraulic circuits

This page is Standard Fittings Type 100, Male Hose Adapter Cyl, part number 30450.
You can find the detail information about specifications and dimensions on part number 30450.

Variation of this product

Part Number
30452
30453
30454
30455
30456
30457
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension G Dimension H Dimension SW

0.43 €

10 4 Days G1/8612

0.47 €

10 4 Days G1/4814

0.62 €

10 4 Days G1/8612

0.80 €

10 4 Days G1/4814

0.63 €

10 4 Days G1/8612

1.03 €

10 4 Days G3/8919

Tech Support