Standard Fittings Type 100, Male Hose Adapter Cyl. With O-Ring

Standard Fittings Type 100, Male Hose Adapter Cyl. With O-Ring
– Brass fittings
– For connections from M5 to G1
– High resilience
– Nickel-plating for corrosion protection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
30480
30481
30482
30483
30484
30485
30486
30487
30488
30489
30490
30491
30492
30493
30495
30496
30497
30499
30701
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension G Dimension H Dimension SW

0.37 €

10 4 Days M54.58

0.43 €

10 4 Days G1/86.514

0.68 €

10 4 Days G1/4817

1.60 €

10 4 Days G1/86.514

1.78 €

10 4 Days G1/4817

0.52 €

10 4 Days G1/86.514

0.63 €

10 4 Days G1/4817

1.42 €

10 4 Days G1/86.514

0.67 €

10 4 Days G1/4817

2.70 €

10 4 Days G3/8920

2.73 €

10 4 Days G1/4817

2.85 €

10 4 Days G3/8920

4.95 €

10 4 Days G1/21024

2.72 €

10 4 Days G3/8920

2.27 €

10 4 Days G1/4817

2.90 €

10 4 Days G3/8920

4.93 €

10 4 Days G1/21024

2.77 €

10 4 Days G3/8920

0.75 €

10 4 Days G1/86.514

Loading...

  1. 1

Basic information

Max. Operating Temperature +150°C Operating Pressure Up to 60bar Materials Brass, nickel-plated or polished
Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO7 / DIN 2999) / Metr. thread, DIN ISO 262 Medium Pneumatic, oil-hydraulic and hydraulic circuits

Tech Support