Manufacturer part number: R50203
Brand: ITV
Price: 1.33 €
Delivery time: 4 Days
Dimension G: G1/4
Dimension SW: 13
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R50203
Max. Operating Temperature | +150°C | Operating Pressure | Up to 60bar | Materials | Brass, nickel-plated or polished |
---|---|---|---|---|---|
Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO7 / DIN 2999) / Metr. thread, DIN ISO 262 | Medium | Pneumatic, oil-hydraulic and hydraulic circuits |
This page is Standard Fittings Type 100, Male-Female Elbow, part number R50203.
You can find the detail information about specifications and dimensions on part number R50203.
Part Number |
---|
R50202 |
R50204 |
R50205 |
R50206 |
R50207 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension G | Dimension SW |
---|---|---|---|---|---|---|
0.98 € | 10 | 4 Days | G1/8 | 10 | ||
1.73 € | 10 | 4 Days | G3/8 | 17 | ||
2.67 € | 10 | 4 Days | G1/2 | 21 | ||
4.45 € | 10 | 4 Days | G3/4 | 25 | ||
7.15 € | 10 | 4 Days | G1 | 30 |