Manufacturer part number: 40504
Brand: ITV
Price: 2.42 €
Delivery time: 4 Days
Dimension G: G3/8
Dimension SW: 17
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
40504
Max. Operating Temperature | +150°C | Operating Pressure | Up to 60bar | Materials | Brass, nickel-plated or polished |
---|---|---|---|---|---|
Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO7 / DIN 2999) / Metr. thread, DIN ISO 262 | Medium | Pneumatic, oil-hydraulic and hydraulic circuits |
This page is Standard Fittings Type 100, Off-Set Male L MFF, Con, part number 40504.
You can find the detail information about specifications and dimensions on part number 40504.
Part Number |
---|
40501 |
40502 |
40503 |
40505 |
40506 |
40507 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension G | Dimension SW |
---|---|---|---|---|---|---|
0.80 € | 10 | 4 Days | M5 | - | ||
1.22 € | 10 | 4 Days | G1/8 | 10 | ||
1.72 € | 10 | 4 Days | G1/4 | 13 | ||
4.12 € | 10 | 4 Days | G1/2 | 21 | ||
5.67 € | 10 | 4 Days | G3/4 | 25 | ||
9.42 € | 10 | 4 Days | G1 | 30 |