Manufacturer part number: 30201
Brand: ITV
Price: 0.32 €
Delivery time: 4 Days
Dimension G: M5
Dimension H: 4
Dimension L: 7
Dimension SW: 8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
30201
Max. Operating Temperature | +150°C | Operating Pressure | Up to 60bar | Materials | Brass, nickel-plated or polished |
---|---|---|---|---|---|
Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO7 / DIN 2999) / Metr. thread, DIN ISO 262 | Medium | Pneumatic, oil-hydraulic and hydraulic circuits |
This page is Standard Fittings Type 100, Parallel Male Plug, part number 30201.
You can find the detail information about specifications and dimensions on part number 30201.
Configure
Part Number |
---|
30202 |
30203 |
30204 |
30205 |
30206 |
30207 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension G | Dimension H | Dimension L | Dimension SW |
---|---|---|---|---|---|---|---|---|
0.38 € | 10 | 4 Days | G1/8 | 6 | 10 | 14 | ||
0.52 € | 10 | 4 Days | G1/4 | 8 | 12.5 | 17 | ||
0.65 € | 10 | 4 Days | G3/8 | 9 | 13.5 | 19 | ||
1.12 € | 10 | 4 Days | G1/2 | 10 | 15.5 | 24 | ||
1.82 € | 10 | 4 Days | G3/4 | 11 | 16.5 | 30 | ||
3.42 € | 10 | 4 Days | G1 | 13 | 19 | 38 |