Manufacturer part number: 30151
Brand: ITV
Price: 0.75 €
Delivery time: 4 Days
Dimension G: M7
Dimension ØB: 11
Dimension H: 6
Dimension L: 9
Dimension ISW: 4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
30151
Max. Operating Temperature | +150°C | Operating Pressure | Up to 60bar | Materials | Brass, nickel-plated or polished |
---|---|---|---|---|---|
Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO7 / DIN 2999) / Metr. thread, DIN ISO 262 | Medium | Pneumatic, oil-hydraulic and hydraulic circuits |
This page is Standard Fittings Type 100, Parallel Male Plug With O-Ring, part number 30151.
You can find the detail information about specifications and dimensions on part number 30151.
Configure
Basic Attributes
Dimension G
Dimension ØB
Dimension H
Dimension L
Dimension ISW
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
30150 |
30152 |
30153 |
30154 |
30155 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension G | Dimension ØB | Dimension H | Dimension L | Dimension ISW |
---|---|---|---|---|---|---|---|---|---|
0.40 € | 10 | 4 Days | M5 | 8 | 4.5 | 7.5 | 2.5 | ||
0.43 € | 10 | 4 Days | G1/8 | 14 | 6 | 9.5 | 5 | ||
0.48 € | 10 | 4 Days | G1/4 | 17 | 8 | 11.5 | 6 | ||
0.68 € | 10 | 4 Days | G3/8 | 20 | 9 | 12.5 | 8 | ||
1.18 € | 10 | 4 Days | G1/2 | 26 | 11 | 14 | 10 |